device connector RST20I3S B1 M91 BL0
Art.No. 96.033.6253.9
RST® CLASSIC device connector, modular, angled 90°, M25, number of poles 3, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier light blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.033.6253.9 |
---|---|
article description | device connector RST20I3S B1 M91 BL0 |
EAN | 4015573982819 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 3375 g |
net weight single part | 32.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |