device for monitoring of safety-related circuits SNE4004KV-C 3S DC 24V
Articlenr. R1.188.2440.0
output expansion unit, 4 enabling current paths, 3 signalling outputs, off-delay time buffering, 3s, DC 24 V, push-in-terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.2440.0 |
---|---|
article description | device for monitoring of safety-related circuits SNE4004KV-C 3S DC 24V |
EAN | 4046521301253 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 220 g |
net weight single part | 200 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |