hood D-Sub IT GOSL 3 M20 0,5 4 AU
Art.No. Z7.415.1035.0
15 pole D-Sub connector, size 6, male
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.415.1035.0 |
---|---|
article description | hood D-Sub IT GOSL 3 M20 0,5 4 AU |
EAN | 4015573639614 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 175 mm |
height packed | 69 mm |
gross weight packed | 1720 g |
net weight single part | 140.2 g |
volume packed | 3031 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |