expansion device for basic devices in safety applications SNE4028S-C AC DC 24V
Articlenr. R1.188.3540.0
Output expansion unit, 8 enabling current paths, 2 signalling outputs, AC/DC 24 V 50-60Hz, push-in clamp terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3540.0 |
---|---|
article description | expansion device for basic devices in safety applications SNE4028S-C AC DC 24V |
EAN | 4049088074868 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 55 mm |
gross weight packed | 405 g |
net weight single part | 399.24 g |
volume packed | 1305 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |