expansion device for basic devices in safety applications SNE4012K-A DC 24V
Articlenr. R1.188.3910.0
Output expansion unit, 2 enabling current paths, 2 signalling outputs, DC 24 V, screw-terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3910.0 |
---|---|
article description | expansion device for basic devices in safety applications SNE4012K-A DC 24V |
EAN | 4049088166174 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 126 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 195 g |
net weight single part | 192.17 g |
volume packed | 411 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |