end caps set gesis Flex
Articlenr. 99.061.9999.9
System gesis® FLEX - The covers serve to close gesis® FLEX devices or device arrangements on the left and right sides. They are included with base modules. If, for example, a gesis® FLEX housing is operated in isolation or only via Feed in Module, we recommend the use of protective caps.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.061.9999.9 |
---|---|
article description | end caps set gesis Flex |
EAN | 4049088253683 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 56.033 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |
Eldas Number
405990169