feed-in module FCS 16 5 SA SAM63G
Articlenr. 75.450.0114.3
Feed-in module for tray cable PODIS CON 5G16 connection by roundcable; M63 cable gland; 5-pole; nominal ratings acc. IEC 100 A; 690 V; 6kV/3; nominal ratings acc. UL 61 A; 600 V; degree of protection IP65; screw clamps max. 70 mm² (AWG 2) single/fine-stranded; max. cable diameter 44 mm (1 ½"); housing grey; mounting position any; Outline dimensions L x W x H 300 x 145 x 100 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 75.450.0114.3 |
---|---|
article description | feed-in module FCS 16 5 SA SAM63G |
EAN | 4049088483929 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 592 mm |
---|---|
width packed | 189 mm |
height packed | 129 mm |
gross weight packed | 3450 g |
net weight single part | 3000 g |
volume packed | 14434 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |