Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 82.003.0210.0 |
---|---|
article description | analogue isolation amplifier cores C2 UI-A |
EAN | 4049088153501 |
order unit | 1 piece(s) |
country of origin | IT |
customs tariff number | 90268020 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 120 mm |
height packed | 30 mm |
gross weight packed | 137.2 g |
net weight single part | 108.5 g |
volume packed | 432 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |