analogue isolation amplifier cores C1 TC-B
Articlenr. 82.003.0130.0
cores C1 PT-B, analog converter, 3-way electrical isolation 1.5kV, input signal: thermocoupler J,K,R,S,T,B,E,N; output signal: 0/1…5V DC or 0…10V DC, 0/4…20mA DC or 20...4/0mA DC; accuracy 0.1%; supply voltage 24V AC/DC; W x H x D: 6.2 × 93.1 × 102.5 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 82.003.0130.0 |
---|---|
article description | analogue isolation amplifier cores C1 TC-B |
EAN | 4049088153181 |
order unit | 1 piece(s) |
country of origin | IT |
customs tariff number | 90268020 |
packaging dimensions
length packed | 120 mm |
---|---|
width packed | 118 mm |
height packed | 25 mm |
gross weight packed | 76.28 g |
net weight single part | 51.33 g |
volume packed | 354 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |