access point WIENET AP 3P ETH-A
Articlenr. 83.040.0052.0
WLAN Access Point in industrial design, 3x RJ45 10/100 Mbps, Wi-Fi standard IEEE 802.11n/g/b, antenna integrated, Ethernet 10/100BaseT, Web- Server, Operating voltage: 24VDC, Protection rate: IP20, DIN rail mounti ng, WxHxD: 22.5 x 98.6 x 91.5 mm
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.040.0052.0 |
---|---|
article description | access point WIENET AP 3P ETH-A |
EAN | 4049088466854 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85176200 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 155 g |
net weight single part | 110 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |