connector RST20I4S S1 ZRY V SW
Art.No. 96.042.4353.1
RST® CLASSIC connector, splitter connector, number of poles 4, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.042.4353.1 |
---|---|
article description | connector RST20I4S S1 ZRY V SW |
EAN | 4015573988897 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 408 mm |
---|---|
width packed | 272 mm |
height packed | 248 mm |
gross weight packed | 6550 g |
net weight single part | 60.5 g |
volume packed | 27522 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |