connector RST20I3C B1 YR2 SW
Art.No. 96.133.0153.1
RST® CLASSIC connector, angled 90°, number of poles 3, female, connection type crimp, rated voltage 250 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.133.0153.1 |
---|---|
article description | connector RST20I3C B1 YR2 SW |
EAN | 4049088187759 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3500 g |
net weight single part | 32 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |