cable assembly GST18I5KSBSP25H 60PB02
Articlenr. 92.358.6060.9
gesis® CLASSIC connecting cable, female - male with test tap, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 6 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier pastel blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.358.6060.9 |
---|---|
article description | cable assembly GST18I5KSBSP25H 60PB02 |
EAN | 4049088374562 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9170 g |
net weight single part | 1768 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |