Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.933.0153.5 |
---|---|
article description | connector GST18I3F B2 ZR1 TR01 |
EAN | 4049088222351 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 1344.5 g |
net weight single part | 24.19 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |