connector GST18I5S S1 ZR1 S MPB02
Articlenr. 92.754.4453.0
gesis® CLASSIC connector, pre-assembled, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, cable diameter 7 - 12 mm, color of coding/ contact carrier pastel blue
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.754.4453.0 |
---|---|
article description | connector GST18I5S S1 ZR1 S MPB02 |
EAN | 4049088154973 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 1606 g |
net weight single part | 28.81 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |