
crimping die 8113 BK
Articlenr. 05.502.2500.0
Crimp dies for revos crimping tool, usable for crimp-contacts with a cross section of 0.5-1.0 mm² and 1.5-2.5 mm²
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 05.502.2500.0 |
---|---|
article description | crimping die 8113 BK |
EAN | 4015573607323 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 82079091 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 2.56 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |