connector RST20I2FXS2 ZR2 V GL
Articlenr. X6.022.0153.0
RST® CLASSIC ATEX connector, straight, number of poles 2, male, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier light grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | X6.022.0153.0 |
---|---|
article description | connector RST20I2FXS2 ZR2 V GL |
EAN | 4049088010750 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 3580 g |
net weight single part | 32 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |