Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.504.5255.6 |
---|---|
article description | multi-tier terminal WK 4/D E U BL/V0 |
EAN | 4015573504127 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 205 mm |
height packed | 54 mm |
gross weight packed | 1549 g |
net weight single part | 14.6 g |
volume packed | 2900.34 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158616256