Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.009.3853.0 |
---|---|
article description | printed circuit board terminal 8291 DFK / 8 / 24 |
EAN | 4015573874084 |
order unit | 24 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 253 mm |
---|---|
width packed | 195 mm |
height packed | 91 mm |
gross weight packed | 1068.432 g |
net weight single part | 33.956 g |
volume packed | 4489 ccm |
packaging | cardboard |
packaging quantity | 24 piece(s) |