PCB connector 8413 B / 2 VL OB
Art.No. 25.386.2253.0
PCB female connector with screw connection with rising cage clamp system, 2 poles, max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.386.2253.0 |
---|---|
article description | PCB connector 8413 B / 2 VL OB |
EAN | 4015573316584 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 146 mm |
---|---|
width packed | 129 mm |
height packed | 69 mm |
gross weight packed | 498 g |
net weight single part | 4.58 g |
volume packed | 1300 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |