PCB connector 8113 B / 3 VL
Art.No. 25.326.0353.0
PCB female connector with screw connection with rising cage clamp system, 3 poles, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.326.0353.0 |
---|---|
article description | PCB connector 8113 B / 3 VL |
EAN | 4015573334281 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 153 mm |
---|---|
width packed | 82 mm |
height packed | 83 mm |
gross weight packed | 665 g |
net weight single part | 6.65 g |
volume packed | 1041 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |