Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.403.0056.0 |
---|---|
article description | marking tags for DIN rail terminal blocks WMP 3,5 SI2KTB3590DW |
EAN | 4049088435843 |
order unit | 12 piece(s) |
country of origin | IT |
customs tariff number | 39269097 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 70 mm |
height packed | 65 mm |
gross weight packed | 155.196 g |
net weight single part | 11.1 g |
volume packed | 614.25 ccm |
packaging | cardboard |
packaging quantity | 12 piece(s) |