Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.716.1155.6 |
---|---|
article description | feed-through terminal WKIF 16/1 /35 BLAU |
EAN | 4015573842663 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 100 mm |
height packed | 55 mm |
gross weight packed | 752 g |
net weight single part | 34.9 g |
volume packed | 1452 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |