connector RST20I5S B1 ZRXS L BR0
Articlenr. 96.051.4251.4
RST® CLASSIC connector, splitter connector, number of poles 5, female, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 6 - 10 mm, color of coding/ contact carrier signal brown
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.051.4251.4 |
---|---|
article description | connector RST20I5S B1 ZRXS L BR0 |
EAN | 4015573936577 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 408 mm |
---|---|
width packed | 272 mm |
height packed | 248 mm |
gross weight packed | 6600 g |
net weight single part | 63 g |
volume packed | 27522 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |