device connector RST20I5S B1 M03 GL
Art.No. 96.051.6153.0
RST® CLASSIC device connector, modular, straight, M16, number of poles 5, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier light grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.051.6153.0 |
---|---|
article description | device connector RST20I5S B1 M03 GL |
EAN | 4015573862029 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4000 g |
net weight single part | 38 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |