Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.399.0155.0 |
---|---|
article description | feed-through terminal RFK 1 / 240 K S35/V0 |
EAN | 4015573598591 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 181 mm |
height packed | 116 mm |
gross weight packed | 5755 g |
net weight single part | 556 g |
volume packed | 5543 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
158841436