device connector BST14I3L B1 SW
Art.No. 93.431.2653.1
gesis® NV device connector, solder connector, horizontal, without fastening flange, number of poles 3, model female, connection type soldering connection, rated voltage 50 V, rated current 3 A, color of coding/ contact carrier black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.431.2653.1 |
---|---|
article description | device connector BST14I3L B1 SW |
EAN | 4015573575042 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 81 mm |
height packed | 81 mm |
gross weight packed | 304 g |
net weight single part | 3.027 g |
volume packed | 886 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |