Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.331.4835.3 |
---|---|
article description | bottom BAS GUT GM 48 M32 A3 |
EAN | 4015573631793 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 2860 g |
net weight single part | 2199.2 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |