Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.515.3410.0 |
---|---|
article description | busbar support WE SH 2/35 |
EAN | 4015573411302 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 302 mm |
---|---|
width packed | 109 mm |
height packed | 45 mm |
gross weight packed | 1156.4 g |
net weight single part | 54.9 g |
volume packed | 1481 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |