Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.535.9055.0 |
---|---|
article description | earth terminal WKN 35 SL |
EAN | 4015573500112 |
order unit | 20 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 175 mm |
---|---|
width packed | 140 mm |
height packed | 73 mm |
gross weight packed | 2460 g |
net weight single part | 119 g |
volume packed | 1789 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |
Eldas Number
158120766