
connector set komplett
Articlenr. 99.718.0000.6
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.718.0000.6 |
---|---|
article description | connector set komplett |
EAN | 4015573656499 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 470 mm |
---|---|
width packed | 200 mm |
height packed | 0 mm |
gross weight packed | 309 g |
net weight single part | 299.4 g |
volume packed | 260 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |