connector RST25I5S S1 ZR1SV BG03
Articlenr. 96.052.4054.3
RST® CLASSIC connector, straight, number of poles 5, male, connection type screw connection, rated voltage 250 V / 400 V, rated current 25 A, cable diameter 6 - 10 mm, color of coding/ contact carrier concrete grey
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.052.4054.3 |
---|---|
article description | connector RST25I5S S1 ZR1SV BG03 |
EAN | 4015573890145 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 5565 g |
net weight single part | 53.5 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |