Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 96.051.6054.3 |
---|---|
Article description | Device connector RST25I5S B1 M00 BG03 |
EAN | 4015573890022 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 343 mm |
---|---|
Width packed | 204 mm |
Height packed | 165 mm |
Gross weight packed | 4100 g |
Net weight single part | 39 g |
Volume packed | 11546 ccm |