connector RST08i5 S 11 ZR6SHL SG
Articlenr. 4L.051.3041.4
RST® MICRO connector, straight, number of poles 5, female, connection type screw connection, rated voltage 50 V / 120 V, rated current 8 A, cable diameter 5 - 10.6 mm, longitudinal sealing yes, color of coding/ contact carrier slate grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 4L.051.3041.4 |
---|---|
article description | connector RST08i5 S 11 ZR6SHL SG |
EAN | 4049088556197 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 202 mm |
---|---|
width packed | 165 mm |
height packed | 56 mm |
gross weight packed | 780 g |
net weight single part | 14.4 g |
volume packed | 1866 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |