printed circuit board connector 8105B/ 5 C 1 VRA RW GW
Articlenr. 15.041.0557.2
Plugable-PCB connector with screw connection with rising cage clamp system, 5 poles, glow wire, printed version, max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: white
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 15.041.0557.2 |
---|---|
article description | printed circuit board connector 8105B/ 5 C 1 VRA RW GW |
EAN | 4049088161827 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 196 mm |
---|---|
width packed | 111 mm |
height packed | 70 mm |
gross weight packed | 697 g |
net weight single part | 12.763 g |
volume packed | 1523 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |