feed-through terminal 9700 A / 8 S35 BLAU
Articlenr. 54.010.7553.6
Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 10 mm², width 8 mm, color bl ue
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 54.010.7553.6 |
---|---|
article description | feed-through terminal 9700 A / 8 S35 BLAU |
EAN | 4015573209374 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 245 mm |
---|---|
width packed | 164 mm |
height packed | 51 mm |
gross weight packed | 1455 g |
net weight single part | 13.75 g |
volume packed | 2049 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |