Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.516.9055.0 |
---|---|
article description | earth terminal WT 16 PE |
EAN | 4049088164347 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 322 mm |
---|---|
width packed | 126 mm |
height packed | 65 mm |
gross weight packed | 2360 g |
net weight single part | 43.1 g |
volume packed | 2637 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |