Circuitbreaker Module FCS 16 5 SI SA BO16CM25
Numer produktu 75.456.0453.1
Connection module (high version) PODIS CON 5G16 with facility for the integration of rail-mounted devices (3 modular spacing), for fixed wiring, for M25 cable gland (available as accessory); 5-pole; nominal ratings acc. VDE 63 A; 690 V; 6kV/3; degree of protection IP65; piercing contact; Torx 15, screw clamps max 16 mm² single/fine-stranded; max. cable diameter 18 mm; housing black; mounting position any; Outline dimensions L x W x H 218 x 84 x 146 mm
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 75.456.0453.1 |
---|---|
article description | Circuitbreaker Module FCS 16 5 SI SA BO16CM25 |
EAN | 4049088642272 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 234 mm |
---|---|
width packed | 190 mm |
height packed | 89 mm |
gross weight packed | 1287 g |
net weight single part | 905 g |
volume packed | 3957 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |