small distribution board WIV RST16 40 kVA Typ 1b
Articlenr. 93.053.8101.1
System gesis® WIV – Pre-wired Distribution Box with pluggable infeed via a 63 A CEKON three-phase power supply for a maximum connected load of 40 kVA. Thanks to the integrated measuring device, consumption measurement as well as monitoring of a symmetrical load distribution on all external conductors is possible. The outputs are provided via the RST16 installation coupler system approved in accordance with IEC 61535. Each circuit is individually fused, the 16 A outlets are RCD protected. Several connections can be switched on or off via a common main switch. The distribution system consists of switchable and non-switchable outlets. If required, the non-switchable outlets can be used to operate e.g. emergency lighting or cooling systems. Another gesis® WIV Distribution Box 20 kVA can be supplied via the fused, pluggable forwarding by means of RST50, which is included in the scope of delivery.

Stock
commercial data
article number | 93.053.8101.1 |
---|---|
article description | small distribution board WIV RST16 40 kVA Typ 1b |
EAN | 4049088698859 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 13500 g |
net weight single part | 12000 g |
volume packed | 77072 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |