小型配电箱 WIV GST18 20 kVA Typ 1b
物料号 93.053.6009.1
System gesis® WIV - The pre-wired distribution box for the pluggable sup ply to a RST50 or 32 A CEKON three-phase power supply for a maximum conn ected load of 20 kVA. Thanks to the integrated measuring device<(>,<)> c onsumption measurement as well as the monitoring of a symmetrical load d istribution on all external conductors is possible. The outgoing feeders are connected via the GST18® plug-in system. Each circuit is individual ly fused, the 16 A outlets are FI-protected. Several connections can be switched on or off via a common main switch. The distribution system co nsists of switchable and non-switchable outlets. If required, the non-sw itchable outlets can be used to operate e.g. emergency lighting or cooli ng systems. They are also suitable for extending existing installations and are easy to put into operation. An adapter cable 3 m, 32 A CEKON to RST50 is included in the scope of delivery.

Stock
商业数据
部件号 | 93.053.6009.1 |
---|---|
文章描述 | 小型配电箱 WIV GST18 20 kVA Typ 1b |
EAN | 4049088526305 |
订货单位 | 1 一片 |
原籍国 | DE |
海关税号 | 85371098 |
包装尺寸
包装长度 | 600 mm |
---|---|
包装宽度 | 400 mm |
高度包装 | 200 mm |
包装毛重 | 15000 g |
单件净重 | 13500 g |
容积包装 | 77072 ccm |
包装 | |
1 一片 |