
SMI gateway FLEX REG 0/4 SMI
Articlenr. G0.000.0666.9
System gesis® FLEX REG - The SMI Gateway (ABB JA/S4.SMI.1M) is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. It may take up to 4 SMI groups with up to 4 drives each. A manual control allows you to directly control the device. It can be linked to the gesis® FLEX system. The module receives its power supply from an upstream gesis® FLEX module. The KNX connection is pluggable. All connections to the SMI drives are pluggable according to IEC 61535 and separate automation and installation.
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G0.000.0666.9 |
---|---|
article description | SMI gateway FLEX REG 0/4 SMI |
EAN | 4049088249846 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 935 g |
volume packed | 0 ccm |