Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.030.1053.0 |
---|---|
article description | distributor GST15I3V 2P1T W WS |
EAN | 4049088252419 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1485 g |
net weight single part | 12.15 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |