Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.010.3853.0 |
---|---|
article description | printed circuit board terminal 8562 N / 8 OB HW |
EAN | 4015573873001 |
order unit | 50 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 260 mm |
---|---|
width packed | 200 mm |
height packed | 140 mm |
gross weight packed | 1911 g |
net weight single part | 3.96 g |
volume packed | 7280 ccm |
packaging | cardboard |
packaging quantity | 390 piece(s) |