PCB pin header 8213 S / 5 G OF OB THR
Numer produktu 26.350.3506.0
PCB pin header, connection method depends on used socket part , 5 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Cena
Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Pasuje do
Plik PDF
commercial data
article number | 26.350.3506.0 |
---|---|
article description | PCB pin header 8213 S / 5 G OF OB THR |
EAN | 4049088067488 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 109.25 g |
net weight single part | 1.685 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |