Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.354.4835.2 |
---|---|
article description | hood BAS GOT GI 48 M40 50 A2 |
EAN | 4015573625204 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 650 g |
net weight single part | 547 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |