
analog input module FLEX REG 4/0 AE
Articlenr. G0.000.0667.0
System gesis® FLEX REG - The 4-fold analog input (ABB AE/S4.2) is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. It can capture four analog input signals from commercially available sensors. It can be linked to the gesis® FLEX system. The module receives its power supply from an upstream gesis® FLEX module. The KNX connection and all connections to the sensors are pluggable and separate automation and installation.
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G0.000.0667.0 |
---|---|
article description | analog input module FLEX REG 4/0 AE |
EAN | 4049088249853 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 635 g |
volume packed | 0 ccm |