Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.341.3353.0 |
---|---|
article description | PCB connector 8213 B / 3 S OB |
EAN | 4015573687424 |
order unit | 100 piece(s) |
country of origin | RO |
customs tariff number | 85366990 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 135 mm |
height packed | 3 mm |
gross weight packed | 706.7 g |
net weight single part | 5.19 g |
volume packed | 141.75 ccm |
packaging | cardboard |
packaging quantity | 120 piece(s) |