
PCB connector 8213 B / 2 VL OB SW
Articlenr. 25.346.3253.1
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.346.3253.1 |
---|---|
article description | PCB connector 8213 B / 2 VL OB SW |
EAN | 4015573635715 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 4.06 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |