cable assembly RST08I3 KS1- 75 L 20KG
Articlenr. 4L.437.2037.8
RST® MICRO connection cable, female - free end, number of poles 3, rated voltage 250 V / 400 V, rated current 6 A, cable type H05RN-F, total length 2 m, nominal cross section conductor 0.75 mm², longitudinal sealing yes, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 4L.437.2037.8 |
---|---|
article description | cable assembly RST08I3 KS1- 75 L 20KG |
EAN | 4049088573927 |
order unit | 50 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8700 g |
net weight single part | 167 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |