cable assembly MST32I3KCBS 60 070BLC1
Articlenr. G5.031.0706.1
METALYNX² connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 32 A, cable type metal conduit 16 mm, fire class Eca, total length 7 m, nominal cross section conductor 6 mm², color of coding/ contact carrier blue
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G5.031.0706.1 |
---|---|
article description | cable assembly MST32I3KCBS 60 070BLC1 |
EAN | 4049088194979 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 11860 g |
net weight single part | 2765 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |